IESNA:LM-63-2002
[TEST]P1594663
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA ( A2601781A001)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]10/2/2026
[MANUFAC] COOPER LIGHTING SOLUTIONS - METALUX
[LUMCAT]FLXB-4860-N-MED-3000K
[LUMINAIRE]4860 FlexBay Linear High bay at N beam, MED lumen, 3000K CCT settings
[_LIFETIME_TM21_2021]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_LIFETIME_TM21_2011]>108000
[_LIFETIME PERCENTAGE] L70 (18000hrs)
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000
[_SEARCH_APPLICATION]  Indoor, Area, Amusement, Atrium, Canopy, Commercial, Dock, Entertainment, Garage, Government, Gymnasium, Industrial, Library, Manufacturing, Natatorium, Office, Recreation, Retail, Sports, Utility, Warehouse, Ambient, Direct
[MORE] Downlight, High Bay, Low Bay, Cold Storage, Damp Location, Food Processing
[_SEARCH_MOUNTING] Ceiling, Pendant
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[_ABSOLUTELUMENS]53994
TILT=NONE
1 -1 1 361 13 1 1 1.0417 2.125 0
1 1 336.5
0 0.5 1 1.5 2 2.5 3 3.5 4 4.5
5 5.5 6 6.5 7 7.5 8 8.5 9 9.5
10 10.5 11 11.5 12 12.5 13 13.5 14 14.5
15 15.5 16 16.5 17 17.5 18 18.5 19 19.5
20 20.5 21 21.5 22 22.5 23 23.5 24 24.5
25 25.5 26 26.5 27 27.5 28 28.5 29 29.5
30 30.5 31 31.5 32 32.5 33 33.5 34 34.5
35 35.5 36 36.5 37 37.5 38 38.5 39 39.5
40 40.5 41 41.5 42 42.5 43 43.5 44 44.5
45 45.5 46 46.5 47 47.5 48 48.5 49 49.5
50 50.5 51 51.5 52 52.5 53 53.5 54 54.5
55 55.5 56 56.5 57 57.5 58 58.5 59 59.5
60 60.5 61 61.5 62 62.5 63 63.5 64 64.5
65 65.5 66 66.5 67 67.5 68 68.5 69 69.5
70 70.5 71 71.5 72 72.5 73 73.5 74 74.5
75 75.5 76 76.5 77 77.5 78 78.5 79 79.5
80 80.5 81 81.5 82 82.5 83 83.5 84 84.5
85 85.5 86 86.5 87 87.5 88 88.5 89 89.5
90 90.5 91 91.5 92 92.5 93 93.5 94 94.5
95 95.5 96 96.5 97 97.5 98 98.5 99 99.5
100 100.5 101 101.5 102 102.5 103 103.5 104 104.5
105 105.5 106 106.5 107 107.5 108 108.5 109 109.5
110 110.5 111 111.5 112 112.5 113 113.5 114 114.5
115 115.5 116 116.5 117 117.5 118 118.5 119 119.5
120 120.5 121 121.5 122 122.5 123 123.5 124 124.5
125 125.5 126 126.5 127 127.5 128 128.5 129 129.5
130 130.5 131 131.5 132 132.5 133 133.5 134 134.5
135 135.5 136 136.5 137 137.5 138 138.5 139 139.5
140 140.5 141 141.5 142 142.5 143 143.5 144 144.5
145 145.5 146 146.5 147 147.5 148 148.5 149 149.5
150 150.5 151 151.5 152 152.5 153 153.5 154 154.5
155 155.5 156 156.5 157 157.5 158 158.5 159 159.5
160 160.5 161 161.5 162 162.5 163 163.5 164 164.5
165 165.5 166 166.5 167 167.5 168 168.5 169 169.5
170 170.5 171 171.5 172 172.5 173 173.5 174 174.5
175 175.5 176 176.5 177 177.5 178 178.5 179 179.5
180
0 30 60 90 120 150 180 210 240 270
300 330 360
36395.3 36395.3 36343.6 36325.8 36373.3 36373.3 36325.8 36325.8 36361.5 36349.6
36349.6 36349.6 36337.7 36379.3 36379.3 36331.8 36331.8 36379.3 36361.5 36355.5
36367.4 36367.4 36367.4 36379.3 36349.6 36349.6 36403 36403 36367.4 36385.2
36397.1 36391.2 36397.1 36391.1 36379.3 36420.8 36420.8 36379.3 36379.3 36420.8
36409 36409 36409 36403 36409 36426.8 36391.1 36391.1 36438.6 36409
36397.1 36403 36409 36403 36414.9 36373.3 36373.3 36420.8 36420.8 36373.3
36373.3 36385.2 36349.6 36355.5 36308 36308 36302.1 36302.1 36195.2 36195.2
36171.5 36070.5 36070.5 35957.7 35945.8 35827.1 35833 35619.3 35619.3 35459
35227.4 35191.8 34954.3 34924.6 34633.6 34604 34188.3 34188.3 33772.7 33772.7
33208.6 32769.3 32650.5 32139.9 31985.5 31457.1 31278.9 30566.4 30566.4 29729.2
29729.2 28898 28250.8 27936.1 27277 26914.8 25858 25858 24729.8 24729.8
23613.6 22960.4 22420.1 21808.6 21262.3 20668.6 20098.6 18922.9 18922.9 17782.9
17782.9 16607.3 16144.2 15479.2 15022 14339.1 13899.8 13228.8 12148.2 12148.2
11079.4 10699.4 10081.9 9731.6 9137.9 8805.4 8241.3 7427.9 7427.9 6661.9
6661.9 5949.4 5729.7 5278.5 5088.5 4655 4488.8 4067.2 3515 3515
3016.3 3016.3 2565 2487.8 2167.2 2090 1805 1763.4 1508.1 1235
1235 1003.4 979.7 801.6 783.8 629.4 617.5 492.8 374.1 374.1
285 285 201.9 201.9 160.3 160.3 112.8 112.8 77.2 47.5
47.5 29.7 29.7 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36539.6 36563.3 36563.3 36545.5 36545.5 36509.9 36521.8 36515.8
36498 36438.6 36450.5 36438.6 36361.5 36361.5 36302.1 36302.1 36266.5 36236.8
36171.5 36165.5 36135.8 36082.4 36017.1 35934 35886.5 35856.8 35791.5 35708.3
35696.5 35654.9 35654.9 35482.7 35369.9 35369.9 35239.3 35120.5 35043.3 34978
34978 34871.1 34681.1 34592.1 34508.9 34259.6 34259.6 34010.2 34010.2 33743
33553 33386.8 33220.5 33072.1 32846.4 32656.4 32258.6 32258.6 31801.4 31486.7
31237.4 30904.9 30673.3 30275.5 29996.4 29272 29272 28428.9 28428.9 27455.2
26748.6 26374.5 25531.4 25074.2 24112.3 23643.3 21968.9 21968.9 20152 20152
16405.4 16405.4 15574.2 15574.2 14630.1 13436.6 11340.7 10200.7 9446.6 8466.9
7968.2 6632.2 6632.2 5444.7 5444.7 4298.8 3384.4 3236 2576.9 2458.1
2036.6 2036.6 1840.6 1769.4 1603.1 1603.1 1490.3 1436.9 1395.3 1353.8
1318.1 1246.9 1246.9 1175.6 1175.6 1122.2 1122.2 1074.7 1045 1050.9
1033.1 1021.3 997.5 997.5 985.6 985.6 973.8 973.8 973.8 967.8
967.8 1009.4 1009.4 1104.4 1104.4 1199.4 1199.4 1246.9 1270.6 1205.3
1217.2 1145.9 1086.6 1086.6 1068.8 1068.8 1033.1 1033.1 1056.9 1092.5
1062.8 950 920.3 801.6 801.6 718.4 688.8 653.1 611.6 552.2
528.4 492.8 421.6 421.6 356.3 356.3 290.9 290.9 213.8 166.3
160.3 106.9 106.9 71.3 71.3 41.6 11.9 11.9 11.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36314 36260.5 36260.5 36201.1 36201.1 36147.7 36147.7 36046.8
36046.8 35981.5 35797.4 35797.4 35696.5 35696.5 35530.2 35530.2 35322.4 35322.4
35162.1 34871.1 34871.1 34669.3 34669.3 34390.2 34390.2 34324.9 34099.3 33796.4
33796.4 33416.4 33060.2 33060.2 32608.9 32608.9 32157.7 32157.7 31653 31653
31071.1 31071.1 30495.2 29782.7 29782.7 29058.3 29058.3 28244.9 28244.9 27342.3
27342.3 26398.3 25299.8 25299.8 24165.8 24165.8 22871.4 22871.4 21470.1 21470.1
19950.1 19950.1 18228.2 16334.2 16334.2 14262 14262 12142.3 12142.3 9933.5
9933.5 7855.4 7855.4 6068.2 4625.3 4625.3 3521 3521 2755 2755
2327.5 2327.5 2054.4 1905.9 1905.9 1805 1805 1739.7 1739.7 1686.3
1686.3 1674.4 1674.4 1644.7 1615 1615 1603.1 1603.1 1603.1 1603.1
1620.9 1620.9 1638.8 1626.9 1638.8 1585.3 1585.3 1520 1520 1454.7
1454.7 1407.2 1383.4 1359.7 1330 1330 1300.3 1300.3 1276.6 1276.6
1246.9 1246.9 1229.1 1229.1 1193.4 1157.8 1157.8 1128.1 1128.1 1074.7
1074.7 1033.1 1033.1 997.5 973.8 973.8 932.2 932.2 902.5 902.5
866.9 866.9 801.6 801.6 736.3 694.7 694.7 623.4 623.4 546.3
546.3 480.9 480.9 439.4 439.4 380 279.1 279.1 237.5 237.5
201.9 201.9 136.6 136.6 95 77.2 77.2 47.5 47.5 29.7
29.7 17.8 17.8 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36504 36504 36432.7 36444.6 36367.4 36367.4 36254.6 36254.6
36118 36034.9 35957.7 35773.7 35773.7 35577.7 35577.7 35352.1 35352.1 35096.8
34942.4 34728.6 34532.7 34532.7 34206.1 34016.1 33802.4 33612.4 33392.7 33161.1
32941.4 32442.7 32163.6 31902.4 31569.9 31267.1 30940.5 30637.7 30245.8 29901.4
29491.7 29117.7 28250.8 27740.2 27294.8 26754.5 26291.4 25656.1 25139.5 24468.6
23916.4 22544.8 22544.8 21007 19991.7 19320.7 18180.7 17426.7 16221.3 15437.6
14250.1 13389.1 11322.9 10313.5 9375.4 8490.7 7558.5 6834.1 5979.1 5516
4726.3 4447.2 3716.9 2945 2844.1 2440.3 2375 2161.3 2113.8 2006.9
2006.9 1935.6 1923.8 1923.8 1911.9 1911.9 1905.9 1888.1 1888.1 1852.5
1864.4 1816.9 1822.8 1793.1 1775.3 1751.6 1745.6 1710 1698.1 1662.5
1662.5 1662.5 1638.8 1632.8 1597.2 1573.4 1567.5 1549.7 1543.8 1531.9
1514.1 1496.3 1484.4 1454.7 1454.7 1419.1 1407.2 1377.5 1365.6 1335.9
1330 1318.1 1288.4 1282.5 1264.7 1264.7 1246.9 1211.3 1175.6 1157.8
1134.1 1110.3 1104.4 1086.6 1068.8 1033.1 1021.3 991.6 979.7 961.9
950 932.2 908.4 884.7 789.7 730.3 712.5 694.7 587.8 552.2
469.1 463.1 433.4 403.8 385.9 320.6 308.8 273.1 261.3 213.8
184.1 154.4 136.6 124.7 83.1 83.1 53.4 41.6 35.6 29.7
23.8 23.8 11.9 11.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36201.1 36124 36070.5 36070.5 36034.9 36052.7 35939.9 35945.8
35506.5 35530.2 35530.2 35512.4 35512.4 35506.5 35352.1 35322.4 35120.5 35120.5
34912.7 34912.7 34651.4 34651.4 34413.9 34188.3 34099.3 33885.5 33814.3 33458
33458 33066.1 33066.1 32941.4 32674.3 32193.3 31860.8 31706.4 31142.4 31142.4
30536.7 30536.7 29889.5 29889.5 29147.4 27799.5 27520.5 27520.5 27176.1 26819.8
26819.8 25822.3 25157.3 24700.1 23981.7 23506.7 22717 21315.7 21315.7 19795.7
19118.9 18109.5 17355.4 16357.9 15508.8 14582.6 12736 12736 10830.1 9523.8
8924.1 7606 7184.4 5996.9 5771.3 4714.4 4589.7 3574.4 3574.4 2790.6
2363.1 2351.3 2101.9 2095.9 1947.5 1935.6 1846.6 1763.4 1757.5 1757.5
1698.1 1680.3 1686.3 1674.4 1680.3 1668.4 1674.4 1662.5 1662.5 1644.7
1656.6 1620.9 1638.8 1603.1 1609.1 1591.3 1579.4 1561.6 1508.1 1508.1
1425 1395.3 1377.5 1359.7 1359.7 1353.8 1347.8 1330 1324.1 1282.5
1264.7 1240.9 1240.9 1217.2 1193.4 1163.8 1157.8 1140 1116.3 1116.3
1086.6 1050.9 1033.1 1009.4 979.7 967.8 944.1 932.2 902.5 872.8
872.8 825.3 801.6 777.8 742.2 682.8 665 605.6 546.3 546.3
510.6 486.9 463.1 445.3 391.9 350.3 314.7 279.1 237.5 219.7
219.7 184.1 154.4 148.4 100.9 95 77.2 65.3 53.4 53.4
35.6 35.6 23.8 17.8 17.8 5.9 5.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36426.8 36420.8 36444.6 36420.8 36391.1 36379.3 36343.6 36379.3
36308 36290.2 36272.4 36284.3 36201.1 36201.1 36141.8 36082.4 36100.2 36023
35975.5 35934 35945.8 35844.9 35821.1 35767.7 35726.1 35625.2 35536.1 35476.8
35405.5 35399.6 35269 35203.6 35132.4 35090.8 34906.8 34799.9 34722.7 34598
34562.4 34402.1 34182.4 34182.4 34111.1 33927.1 33832.1 33541.1 33345.2 33244.3
33024.6 32858.3 32662.4 32525.8 32252.7 32062.7 31617.4 31617.4 31112.7 30809.9
30530.8 30204.2 29948.9 29545.2 29200.8 28808.9 28446.7 27550.2 27039.5 26534.8
25964.8 25418.6 24753.6 24064.8 23340.4 22568.6 21683.9 20793.2 18774.5 17664.2
16458.8 15378.2 14036.3 13056.6 11774.1 10812.3 9529.7 7273.5 7273.5 5308.2
4583.8 3895 3467.5 3028.1 2808.5 2464.1 2345.3 2101.9 1888.1 1840.6
1721.9 1680.3 1585.3 1543.8 1466.6 1425 1365.6 1324.1 1270.6 1187.5
1157.8 1122.2 1092.5 1068.8 1050.9 1027.2 1015.3 997.5 1015.3 1015.3
1033.1 1027.2 1027.2 1027.2 1039.1 1033.1 1027.2 1033.1 1003.4 991.6
991.6 979.7 979.7 991.6 1003.4 1068.8 1098.4 1217.2 1240.9 1264.7
1282.5 1288.4 1211.3 1140 1062.8 991.6 890.6 890.6 884.7 884.7
860.9 837.2 765.9 730.3 712.5 694.7 676.9 641.3 611.6 581.9
510.6 469.1 403.8 356.3 326.6 279.1 237.5 195.9 160.3 136.6
112.8 41.6 29.7 17.8 5.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36343.6 36325.8 36373.3 36373.3 36325.8 36325.8 36361.5 36349.6
36349.6 36349.6 36337.7 36379.3 36379.3 36331.8 36331.8 36379.3 36361.5 36355.5
36367.4 36367.4 36367.4 36379.3 36349.6 36349.6 36403 36403 36367.4 36385.2
36397.1 36391.2 36397.1 36391.1 36379.3 36420.8 36420.8 36379.3 36379.3 36420.8
36409 36409 36409 36403 36409 36426.8 36391.1 36391.1 36438.6 36409
36397.1 36403 36409 36403 36414.9 36373.3 36373.3 36420.8 36420.8 36373.3
36373.3 36385.2 36349.6 36355.5 36308 36308 36302.1 36302.1 36195.2 36195.2
36171.5 36070.5 36070.5 35957.7 35945.8 35827.1 35833 35619.3 35619.3 35459
35227.4 35191.8 34954.3 34924.6 34633.6 34604 34188.3 34188.3 33772.7 33772.7
33208.6 32769.3 32650.5 32139.9 31985.5 31457.1 31278.9 30566.4 30566.4 29729.2
29729.2 28898 28250.8 27936.1 27277 26914.8 25858 25858 24729.8 24729.8
23613.6 22960.4 22420.1 21808.6 21262.3 20668.6 20098.6 18922.9 18922.9 17782.9
17782.9 16607.3 16144.2 15479.2 15022 14339.1 13899.8 13228.8 12148.2 12148.2
11079.4 10699.4 10081.9 9731.6 9137.9 8805.4 8241.3 7427.9 7427.9 6661.9
6661.9 5949.4 5729.7 5278.5 5088.5 4655 4488.8 4067.2 3515 3515
3016.3 3016.3 2565 2487.8 2167.2 2090 1805 1763.4 1508.1 1235
1235 1003.4 979.7 801.6 783.8 629.4 617.5 492.8 374.1 374.1
285 285 201.9 201.9 160.3 160.3 112.8 112.8 77.2 47.5
47.5 29.7 29.7 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36539.6 36563.3 36563.3 36545.5 36545.5 36509.9 36521.8 36515.8
36498 36438.6 36450.5 36438.6 36361.5 36361.5 36302.1 36302.1 36266.5 36236.8
36171.5 36165.5 36135.8 36082.4 36017.1 35934 35886.5 35856.8 35791.5 35708.3
35696.5 35654.9 35654.9 35482.7 35369.9 35369.9 35239.3 35120.5 35043.3 34978
34978 34871.1 34681.1 34592.1 34508.9 34259.6 34259.6 34010.2 34010.2 33743
33553 33386.8 33220.5 33072.1 32846.4 32656.4 32258.6 32258.6 31801.4 31486.7
31237.4 30904.9 30673.3 30275.5 29996.4 29272 29272 28428.9 28428.9 27455.2
26748.6 26374.5 25531.4 25074.2 24112.3 23643.3 21968.9 21968.9 20152 20152
16405.4 16405.4 15574.2 15574.2 14630.1 13436.6 11340.7 10200.7 9446.6 8466.9
7968.2 6632.2 6632.2 5444.7 5444.7 4298.8 3384.4 3236 2576.9 2458.1
2036.6 2036.6 1840.6 1769.4 1603.1 1603.1 1490.3 1436.9 1395.3 1353.8
1318.1 1246.9 1246.9 1175.6 1175.6 1122.2 1122.2 1074.7 1045 1050.9
1033.1 1021.3 997.5 997.5 985.6 985.6 973.8 973.8 973.8 967.8
967.8 1009.4 1009.4 1104.4 1104.4 1199.4 1199.4 1246.9 1270.6 1205.3
1217.2 1145.9 1086.6 1086.6 1068.8 1068.8 1033.1 1033.1 1056.9 1092.5
1062.8 950 920.3 801.6 801.6 718.4 688.8 653.1 611.6 552.2
528.4 492.8 421.6 421.6 356.3 356.3 290.9 290.9 213.8 166.3
160.3 106.9 106.9 71.3 71.3 41.6 11.9 11.9 11.9 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36314 36260.5 36260.5 36201.1 36201.1 36147.7 36147.7 36046.8
36046.8 35981.5 35797.4 35797.4 35696.5 35696.5 35530.2 35530.2 35322.4 35322.4
35162.1 34871.1 34871.1 34669.3 34669.3 34390.2 34390.2 34324.9 34099.3 33796.4
33796.4 33416.4 33060.2 33060.2 32608.9 32608.9 32157.7 32157.7 31653 31653
31071.1 31071.1 30495.2 29782.7 29782.7 29058.3 29058.3 28244.9 28244.9 27342.3
27342.3 26398.3 25299.8 25299.8 24165.8 24165.8 22871.4 22871.4 21470.1 21470.1
19950.1 19950.1 18228.2 16334.2 16334.2 14262 14262 12142.3 12142.3 9933.5
9933.5 7855.4 7855.4 6068.2 4625.3 4625.3 3521 3521 2755 2755
2327.5 2327.5 2054.4 1905.9 1905.9 1805 1805 1739.7 1739.7 1686.3
1686.3 1674.4 1674.4 1644.7 1615 1615 1603.1 1603.1 1603.1 1603.1
1620.9 1620.9 1638.8 1626.9 1638.8 1585.3 1585.3 1520 1520 1454.7
1454.7 1407.2 1383.4 1359.7 1330 1330 1300.3 1300.3 1276.6 1276.6
1246.9 1246.9 1229.1 1229.1 1193.4 1157.8 1157.8 1128.1 1128.1 1074.7
1074.7 1033.1 1033.1 997.5 973.8 973.8 932.2 932.2 902.5 902.5
866.9 866.9 801.6 801.6 736.3 694.7 694.7 623.4 623.4 546.3
546.3 480.9 480.9 439.4 439.4 380 279.1 279.1 237.5 237.5
201.9 201.9 136.6 136.6 95 77.2 77.2 47.5 47.5 29.7
29.7 17.8 17.8 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36504 36504 36432.7 36444.6 36367.4 36367.4 36254.6 36254.6
36118 36034.9 35957.7 35773.7 35773.7 35577.7 35577.7 35352.1 35352.1 35096.8
34942.4 34728.6 34532.7 34532.7 34206.1 34016.1 33802.4 33612.4 33392.7 33161.1
32941.4 32442.7 32163.6 31902.4 31569.9 31267.1 30940.5 30637.7 30245.8 29901.4
29491.7 29117.7 28250.8 27740.2 27294.8 26754.5 26291.4 25656.1 25139.5 24468.6
23916.4 22544.8 22544.8 21007 19991.7 19320.7 18180.7 17426.7 16221.3 15437.6
14250.1 13389.1 11322.9 10313.5 9375.4 8490.7 7558.5 6834.1 5979.1 5516
4726.3 4447.2 3716.9 2945 2844.1 2440.3 2375 2161.3 2113.8 2006.9
2006.9 1935.6 1923.8 1923.8 1911.9 1911.9 1905.9 1888.1 1888.1 1852.5
1864.4 1816.9 1822.8 1793.1 1775.3 1751.6 1745.6 1710 1698.1 1662.5
1662.5 1662.5 1638.8 1632.8 1597.2 1573.4 1567.5 1549.7 1543.8 1531.9
1514.1 1496.3 1484.4 1454.7 1454.7 1419.1 1407.2 1377.5 1365.6 1335.9
1330 1318.1 1288.4 1282.5 1264.7 1264.7 1246.9 1211.3 1175.6 1157.8
1134.1 1110.3 1104.4 1086.6 1068.8 1033.1 1021.3 991.6 979.7 961.9
950 932.2 908.4 884.7 789.7 730.3 712.5 694.7 587.8 552.2
469.1 463.1 433.4 403.8 385.9 320.6 308.8 273.1 261.3 213.8
184.1 154.4 136.6 124.7 83.1 83.1 53.4 41.6 35.6 29.7
23.8 23.8 11.9 11.9 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36201.1 36124 36070.5 36070.5 36034.9 36052.7 35939.9 35945.8
35506.5 35530.2 35530.2 35512.4 35512.4 35506.5 35352.1 35322.4 35120.5 35120.5
34912.7 34912.7 34651.4 34651.4 34413.9 34188.3 34099.3 33885.5 33814.3 33458
33458 33066.1 33066.1 32941.4 32674.3 32193.3 31860.8 31706.4 31142.4 31142.4
30536.7 30536.7 29889.5 29889.5 29147.4 27799.5 27520.5 27520.5 27176.1 26819.8
26819.8 25822.3 25157.3 24700.1 23981.7 23506.7 22717 21315.7 21315.7 19795.7
19118.9 18109.5 17355.4 16357.9 15508.8 14582.6 12736 12736 10830.1 9523.8
8924.1 7606 7184.4 5996.9 5771.3 4714.4 4589.7 3574.4 3574.4 2790.6
2363.1 2351.3 2101.9 2095.9 1947.5 1935.6 1846.6 1763.4 1757.5 1757.5
1698.1 1680.3 1686.3 1674.4 1680.3 1668.4 1674.4 1662.5 1662.5 1644.7
1656.6 1620.9 1638.8 1603.1 1609.1 1591.3 1579.4 1561.6 1508.1 1508.1
1425 1395.3 1377.5 1359.7 1359.7 1353.8 1347.8 1330 1324.1 1282.5
1264.7 1240.9 1240.9 1217.2 1193.4 1163.8 1157.8 1140 1116.3 1116.3
1086.6 1050.9 1033.1 1009.4 979.7 967.8 944.1 932.2 902.5 872.8
872.8 825.3 801.6 777.8 742.2 682.8 665 605.6 546.3 546.3
510.6 486.9 463.1 445.3 391.9 350.3 314.7 279.1 237.5 219.7
219.7 184.1 154.4 148.4 100.9 95 77.2 65.3 53.4 53.4
35.6 35.6 23.8 17.8 17.8 5.9 5.9 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36426.8 36420.8 36444.6 36420.8 36391.1 36379.3 36343.6 36379.3
36308 36290.2 36272.4 36284.3 36201.1 36201.1 36141.8 36082.4 36100.2 36023
35975.5 35934 35945.8 35844.9 35821.1 35767.7 35726.1 35625.2 35536.1 35476.8
35405.5 35399.6 35269 35203.6 35132.4 35090.8 34906.8 34799.9 34722.7 34598
34562.4 34402.1 34182.4 34182.4 34111.1 33927.1 33832.1 33541.1 33345.2 33244.3
33024.6 32858.3 32662.4 32525.8 32252.7 32062.7 31617.4 31617.4 31112.7 30809.9
30530.8 30204.2 29948.9 29545.2 29200.8 28808.9 28446.7 27550.2 27039.5 26534.8
25964.8 25418.6 24753.6 24064.8 23340.4 22568.6 21683.9 20793.2 18774.5 17664.2
16458.8 15378.2 14036.3 13056.6 11774.1 10812.3 9529.7 7273.5 7273.5 5308.2
4583.8 3895 3467.5 3028.1 2808.5 2464.1 2345.3 2101.9 1888.1 1840.6
1721.9 1680.3 1585.3 1543.8 1466.6 1425 1365.6 1324.1 1270.6 1187.5
1157.8 1122.2 1092.5 1068.8 1050.9 1027.2 1015.3 997.5 1015.3 1015.3
1033.1 1027.2 1027.2 1027.2 1039.1 1033.1 1027.2 1033.1 1003.4 991.6
991.6 979.7 979.7 991.6 1003.4 1068.8 1098.4 1217.2 1240.9 1264.7
1282.5 1288.4 1211.3 1140 1062.8 991.6 890.6 890.6 884.7 884.7
860.9 837.2 765.9 730.3 712.5 694.7 676.9 641.3 611.6 581.9
510.6 469.1 403.8 356.3 326.6 279.1 237.5 195.9 160.3 136.6
112.8 41.6 29.7 17.8 5.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
36395.3 36395.3 36343.6 36325.8 36373.3 36373.3 36325.8 36325.8 36361.5 36349.6
36349.6 36349.6 36337.7 36379.3 36379.3 36331.8 36331.8 36379.3 36361.5 36355.5
36367.4 36367.4 36367.4 36379.3 36349.6 36349.6 36403 36403 36367.4 36385.2
36397.1 36391.2 36397.1 36391.1 36379.3 36420.8 36420.8 36379.3 36379.3 36420.8
36409 36409 36409 36403 36409 36426.8 36391.1 36391.1 36438.6 36409
36397.1 36403 36409 36403 36414.9 36373.3 36373.3 36420.8 36420.8 36373.3
36373.3 36385.2 36349.6 36355.5 36308 36308 36302.1 36302.1 36195.2 36195.2
36171.5 36070.5 36070.5 35957.7 35945.8 35827.1 35833 35619.3 35619.3 35459
35227.4 35191.8 34954.3 34924.6 34633.6 34604 34188.3 34188.3 33772.7 33772.7
33208.6 32769.3 32650.5 32139.9 31985.5 31457.1 31278.9 30566.4 30566.4 29729.2
29729.2 28898 28250.8 27936.1 27277 26914.8 25858 25858 24729.8 24729.8
23613.6 22960.4 22420.1 21808.6 21262.3 20668.6 20098.6 18922.9 18922.9 17782.9
17782.9 16607.3 16144.2 15479.2 15022 14339.1 13899.8 13228.8 12148.2 12148.2
11079.4 10699.4 10081.9 9731.6 9137.9 8805.4 8241.3 7427.9 7427.9 6661.9
6661.9 5949.4 5729.7 5278.5 5088.5 4655 4488.8 4067.2 3515 3515
3016.3 3016.3 2565 2487.8 2167.2 2090 1805 1763.4 1508.1 1235
1235 1003.4 979.7 801.6 783.8 629.4 617.5 492.8 374.1 374.1
285 285 201.9 201.9 160.3 160.3 112.8 112.8 77.2 47.5
47.5 29.7 29.7 11.9 11.9 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0 0 0 0 0 0 0 0 0 0
0
